IESNA:LM-63-2002
[TEST]P1644942
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2C-740-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 82W 70CRI 4000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (32) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.68A 82.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11618.0
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 82.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1399.9 1419.9 1459.0 1499.8 1557.2 1640.5 1750.3 1867.7 1970.9 2086.6 2196.4 2335.4 2483.6 2632.6 2764.9 
2909.7 3074.5 3250.9 3506.5 3782.0 4001.7 4161.5 4291.3 4359.6 4203.9 3773.6 3027.1 1726.2 748.2 346.2 244.7 
185.6 118.2 79.9 42.4 0.0 0.0 
1399.9 1418.2 1455.7 1496.5 1557.2 1638.8 1743.7 1866.8 1975.0 2083.2 2206.4 2339.6 2495.2 2640.9 2772.4 
2918.9 3082.8 3270.1 3534.8 3807.8 4023.3 4180.6 4318.0 4367.9 4218.1 3793.6 3033.7 1714.5 749.9 351.2 248.9 
191.4 118.2 82.4 44.1 0.0 0.0 
1399.9 1417.4 1452.4 1497.3 1558.9 1638.8 1737.8 1857.7 1966.7 2074.9 2195.6 2332.9 2483.6 2632.6 2770.7 
2906.4 3062.8 3279.2 3548.1 3850.2 4119.0 4307.1 4450.3 4553.5 4471.9 4099.1 3350.0 2137.3 944.7 435.3 290.5 
212.2 140.7 95.7 49.9 0.8 0.0 
1399.9 1422.4 1456.5 1499.8 1561.4 1637.1 1727.0 1836.0 1950.1 2053.3 2175.6 2305.5 2461.1 2610.9 2775.7 
2916.4 3067.0 3271.8 3528.9 3858.5 4221.4 4518.5 4774.9 4975.5 5027.1 4781.5 4174.0 2977.1 1469.0 635.9 364.5 
253.0 169.0 107.4 49.1 0.8 0.0 
1399.9 1420.7 1453.2 1497.3 1562.2 1639.6 1723.7 1814.4 1920.9 2031.6 2142.3 2277.2 2432.0 2577.6 2748.2 
2905.5 3054.5 3242.6 3516.4 3868.5 4306.3 4710.8 5163.6 5495.6 5757.8 5779.5 5349.2 4414.5 2857.3 1220.1 
561.0 346.2 211.4 121.5 58.3 1.7 0.0 
1399.9 1419.9 1449.9 1495.6 1559.7 1637.1 1714.5 1799.4 1892.6 2001.7 2109.9 2231.4 2366.2 2520.2 2675.8 
2837.3 3016.2 3221.0 3485.7 3845.2 4313.0 4853.1 5388.3 5913.5 6434.5 6782.4 6825.7 6263.0 5062.0 3140.3 
1223.5 433.6 225.6 128.2 50.8 2.5 0.0 
1399.9 1419.9 1449.0 1493.1 1554.7 1632.1 1716.2 1802.8 1891.0 1991.7 2101.5 2215.6 2332.1 2471.1 2645.9 
2828.1 2969.6 3139.4 3385.8 3704.5 4133.2 4659.2 5264.3 5967.6 6705.8 7387.5 7862.7 7893.5 7331.7 5978.4 
3999.2 1913.4 552.6 237.2 99.9 10.8 0.0 
1399.9 1419.1 1447.4 1491.5 1552.2 1628.0 1713.7 1801.9 1895.1 1988.4 2104.9 2215.6 2328.8 2463.6 2642.5 
2811.5 2947.2 3111.1 3351.7 3671.3 4097.4 4618.4 5212.7 5909.3 6657.5 7356.7 7855.2 7937.6 7407.4 6046.6 
4142.3 2254.7 655.0 253.0 99.0 11.7 0.0 
1399.9 1417.4 1441.5 1482.3 1541.4 1614.7 1701.2 1795.3 1886.8 1985.0 2095.7 2212.2 2318.8 2450.3 2607.6 
2761.6 2873.1 3049.5 3319.2 3677.1 4129.0 4644.2 5201.8 5806.1 6437.8 7062.0 7498.2 7639.6 7230.2 5894.3 
4216.4 2685.8 1314.2 379.5 139.0 29.1 0.0 
1399.9 1410.7 1431.5 1466.5 1521.4 1588.9 1666.3 1747.8 1839.4 1930.9 2024.1 2111.5 2201.4 2299.6 2427.8 
2548.5 2679.2 2914.7 3246.8 3668.8 4155.7 4704.1 5275.9 5846.9 6460.3 6940.5 7213.5 7168.6 6420.3 5138.6 
3843.5 2391.2 985.4 335.4 152.3 46.6 0.0 
1399.9 1401.6 1417.4 1447.4 1494.8 1550.6 1618.0 1686.2 1753.6 1822.7 1896.8 1955.1 2023.3 2093.2 2188.1 
2288.0 2445.3 2704.1 3065.3 3509.8 4045.0 4653.4 5305.1 5998.4 6627.6 6990.5 6999.6 6417.0 5105.3 3714.5 
2447.8 1260.9 495.2 203.9 77.4 25.8 0.0 
1399.9 1406.6 1419.1 1447.4 1492.3 1550.6 1606.3 1672.1 1732.8 1795.3 1854.4 1903.5 1958.4 2021.6 2106.5 
2211.4 2391.2 2647.5 2973.8 3373.3 3851.0 4396.2 4962.1 5509.0 5886.0 5987.5 5750.3 5078.7 3842.7 2656.7 
1650.4 814.8 347.9 159.8 68.2 23.3 0.0 
1399.9 1396.6 1407.4 1434.0 1476.5 1528.9 1586.4 1646.3 1700.4 1753.6 1801.9 1838.5 1885.1 1945.1 2030.8 
2159.8 2332.1 2526.0 2742.4 2994.6 3315.9 3672.9 4049.1 4402.0 4595.1 4571.8 4322.1 3708.7 2770.7 1828.6 
1075.3 522.7 261.3 134.8 71.6 35.0 0.0 
1399.9 1401.6 1409.9 1434.0 1477.3 1528.9 1582.2 1631.3 1672.9 1705.4 1736.2 1764.5 1805.2 1862.7 1901.0 
1905.1 1871.0 1797.8 1687.9 1561.4 1457.3 1406.6 1359.1 1242.6 1045.4 811.5 609.2 464.4 363.7 309.6 269.7 226.4 
183.1 146.5 101.5 51.6 0.0 
1399.9 1399.9 1406.6 1429.9 1472.3 1518.9 1562.2 1594.7 1616.3 1631.3 1645.4 1638.8 1608.0 1548.9 1459.8 
1340.8 1191.8 1023.7 865.6 742.4 645.9 576.8 523.5 481.9 448.6 414.5 381.2 352.1 324.6 300.5 269.7 234.7 192.3 
150.6 101.5 44.9 0.0 
1399.9 1404.9 1411.6 1435.7 1474.8 1513.1 1535.6 1545.6 1556.4 1555.6 1528.9 1474.0 1387.4 1276.7 1136.1 
985.4 857.3 760.7 689.1 633.4 583.4 540.2 503.5 476.9 456.9 432.8 401.2 368.7 343.7 312.9 269.7 225.6 181.4 132.3 
83.2 17.5 0.0 
1399.9 1404.9 1415.7 1439.0 1473.2 1495.6 1503.1 1512.3 1510.6 1480.7 1414.1 1318.4 1184.4 1039.5 906.4 814.8 
755.7 709.1 663.3 621.7 573.5 530.2 509.4 499.4 486.9 459.4 423.6 396.2 396.2 377.9 330.4 276.3 208.1 156.5 88.2 7.5 
0.0 
1399.9 1395.8 1411.6 1435.7 1459.8 1468.2 1478.2 1487.3 1464.0 1394.9 1297.5 1164.4 1013.7 889.7 804.8 744.1 
693.3 645.0 594.3 542.7 526.0 520.2 521.0 525.2 514.4 486.1 456.9 447.8 476.9 476.1 462.8 377.9 299.6 218.9 117.4 4.2 
0.0 
1399.9 1393.3 1411.6 1440.7 1455.7 1458.2 1471.5 1471.5 1424.9 1335.8 1209.3 1066.2 933.8 834.8 759.9 695.8 
637.5 574.3 520.2 501.9 491.1 488.6 496.9 505.2 492.7 471.9 451.1 471.9 487.7 476.1 438.6 358.7 295.5 218.9 111.5 1.7 
0.0 
1399.9 1394.1 1416.6 1449.9 1458.2 1459.8 1473.2 1458.2 1392.4 1287.6 1154.4 1012.9 895.6 804.0 721.6 649.2 
583.4 519.4 491.1 476.1 470.2 471.1 483.6 489.4 472.7 451.1 443.6 473.6 467.8 454.4 400.3 335.4 273.0 206.4 99.9 0.0 
0.0 
1399.9 1384.1 1409.1 1442.4 1451.5 1454.0 1467.3 1444.9 1375.0 1261.8 1134.4 990.4 873.9 782.4 693.3 611.7 
541.8 490.2 470.2 458.6 456.1 460.3 469.4 475.2 466.9 460.3 468.6 505.2 496.9 454.4 382.9 317.1 248.9 173.1 81.6 0.0 
0.0 
1399.9 1380.8 1404.9 1438.2 1448.2 1451.5 1463.2 1441.5 1370.8 1266.8 1128.6 984.6 874.7 779.0 687.5 607.6 
536.0 486.1 466.1 454.4 452.8 456.1 465.3 470.2 464.4 461.1 469.4 501.9 490.2 441.9 372.9 310.4 241.4 160.6 74.9 0.0 
0.0 
